Compression Style Plastic Fittings, Fast-Tite | #P6BU6


LOADING IMAGES
P6BU6

Compression Style Plastic Fittings, Fast-Tite | #P6BU6

Parker's Fast & Tite fittings installs in seconds without tools for a leak proof seal. Fast & Tite meets FDA and NSF-51 requirements for food contact.


Technical Specifications

  • Connection 2 Type: Compression
  • Body Material: Black Polypropylene
  • Connection 1 Type: Compression
  • Connection 1 Tube Outside Diameter: 3/8" (O.D.)
  • Connection 2 Tube Outside Diameter: 3/8" (O.D.)
  • Product Style: Bulkhead
  • Configuration: Tube to Tube
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Thermoplastic, Glass, Soft Metal
  • Media: Water, Air, Other Compatible Fluids
  • Application: Filtration, Purification, Dispensing
  • Gripping Ring Material: 302 Stainless Steel
  • O-Ring Material: Nitrile
  • Specifications Met: FDA, NSF-51
Safety Warning

Item Information

Parker's Fast & Tite fittings are a compression style fitting that installs in seconds without tools and provides a tight, sure, leak proof seal without clamps or adjustments. A unique grab ring for tube retention, coupled with a Nitrile o-ring creates a positive seal and assures good tube retention with only hand tight assembly.
Use with soft metal, glass tubing and the following Parker Parflex Division tubing.

• Polyethylene
• Nylon
• Polypropylene
• Polyurethane
• PTFE
• FEP
• PFA

Markets:
• Water Filtration
• Beverage Dispensing
• Packaging
• Life Science
• Bottling
• Semi-Conductor

Features/Benefits:
• White or black Polypropylene or white Nylon
• Installs in seconds without tools
• 302 stainless steel grab ring for tube retention
• Nitrile O-ring for positive seal
• FDA compliant , NSF-51
• Hand tight assembly

Applications:
• Water Lines
• Beverage Lines
• Food
• Cooling Systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
P6BU6 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547