Compression Style Fittings - Vibra-Lok | #682VL-5-4


LOADING IMAGES
682VL-5-4

Compression Style Fittings - Vibra-Lok | #682VL-5-4

Tank Fitting


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Style: Compression
  • Connection 1 Tube O.D. (inch): 5/16
  • Connection 2 Tube O.D. (inch): na
  • Connection 2 Thread Size (inch): 1/4
  • Style: Tube to Pipe
  • Shape: Tank Fitting
  • Application: Cooling Lines, Fuel, Laboratory, Oil, Vibration
  • Tube Material: Copper, Aluminum, Steel(Bundy), Stainless Steel, Glass
  • Nut Material: Brass
  • O-Ring Material: Fluorocarbon
  • Sleeve Material: Buna N, Fluorocarbon
  • Connection Type: Compression, Thread, NPTF, Straight Thread
  • Materials of Construction: Brass
  • Shape: Various
  • Maximum Operating Pressure: Dependent on condition bar, Dependent on condition psi
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 135 °C, 275 °F
  • Specifications Met: SAE J1926, ISO 6149

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The leader in motion and control Parker's Vibra-Lok fittings are engineered to provide a reliable seal in applications involving vibration, high heat, mechanical shock and tube movement. The sleeve cushions the tubing, permitting the tubing to flex back and forth in the fitting. The seal compensates for tube misalignment and tube surface defects. Flaring or belling the tubing before assembly doubles the working pressure of the Vibra-Lok fitting. Vibra-Lok fittings can be used in applications involving static pressure, minor surges or shock and severe vibrations or shock. Standard threads for Vibra-Lok include NPTF and SAE J1926 straight threads.

Markets:
• Heavy duty truck
• Trailer
• Mobile
• Engines

Features/Benefits:
• Elastomeric seal in both Buna N and Fluorocarbon
• Excellent vibration resistance
• Sleeves resist deterioration
• Positive nut stop bottoms nut on body requiring no visual inspection
• All Brass construction
• SAE J1926 and NPTF threads are standard
• Optional ISO 6149 straight threads and British pipe threads
• Electroless nickel plated bodies can be used with bio-diesel
• Use with copper, aluminum, steel (bundy), stainless steel and glass tubing
• Thread sealant available

Applications:
• Oil lines
• Fuel lines
• Coolant lines
• Laboratory (glass tubing)

Read More Show Less

CAD Drawings + Files

Part Number
682VL-5-4 DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547