Compressed Air & Gas - Up to 6000 PSIG - Stainless Steel High Pressure SJ Series | #SJS-H


LOADING IMAGES
SJS-H

Compressed Air & Gas - Up to 6000 PSIG - Stainless Steel High Pressure SJ Series | #SJS-H

Finite's High Pressure Stainless Steel SJ Series Compressed Air and Gas Coalescing Filters are designed for the extremely demanding environments including off shore applications, food processing, chemical plants, refineries, and general industrial uses.


Technical Specifications

  • Port Connection (inch): 1/2" - 1"
  • Capacity - Sump: 2.1 oz
  • Bowl Type: high flow, long bowl, long element
  • Weight (lb): 17
  • Port Type: SAE
  • Height (inch): 12
  • Maximum Operating Pressure: 6000 psig
  • Width: 4 inch
  • Bowl Type: stainless steel
  • Maximum Operating Temperature: 350 °F
  • Brand: Finite
  • Filter Type: high pressure
  • Seal Material: fluorocarbon
Safety Warning

Item Information

SJ Series High Pressure Stainless Steel Filters Feature:

• Designed for the most demanding environments
• Pressures to 6000 PSIG
• 316L Stainless Steel construction
• Coalescing, particulate, adsorber, and water separator filter elements available

Parker Finite's High Pressure Stainless Steel SJ - Series  Filters are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filters are designed to be used in the most extremely demanding environments.   

Parker offers 5 media choices  ranging from the Finite's standard UNI-CAST coalescer, a bulk liquid removal, particulate removal, and a oil vapor (odor) removal elements.   The housing comes in three  connection sizes ranging from  1/2 or 1" NPTF;  with max temperatures up to 350°F (180°C) with proper accessories, and flows rated up to 7133 SCFM at 6000 PSIG.

Filter Housings Feature:

• 316L Stainless Steel machines housings.                                                                                                                                                                                                                    

• Flow arrow indicates the proper flow direction.

• The completed assembly is 316L stainless steel.

• Each housing is fitted with a SAE-4 plug on the bottom of the bowl.


Filter Elements Feature:

Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement.

Parker offers 5 media choices  ranging from the Finite's standard UNI-CAST coalescer in Grades 4 and 10,  a bulk liquid removal, particulate removal, a high temperature particulate, and a oil vapor (odor) removal elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031