Compressed Air and Gas - Up to 800 PSIG - M-Series | #MN8S-4CVN


LOADING IMAGES
MN8S-4CVN

Compressed Air and Gas - Up to 800 PSIG - M-Series | #MN8S-4CVN

Parker’s Finite filters make it possible to improve process efficiency and provide optimal process protection.


Technical Specifications

  • Thread Type: NPT
  • Micron Rating (µm): 0.01
  • Element Seal Material: Fluorocarbon
  • Filter Rating (%): 99.995
  • Pre-Installed Optional Accessories: None
  • Filter Type: Coalescing
  • Port Connection (inch): 2
  • Maximum Flow Rate (cfm): 1849 at 800 psig
  • Length: Standard
  • Maximum Flow Rate: 3141 m3/hour at 55 barg
  • Brand: Finite
  • Compatible Element: 4CV25-130
  • Weight: 10.37 lb, 4.71 kg
  • Maximum Operating Temperature: 175 °F, 79 °C
  • Element Removal Clearance: 13.5 inch
  • Width: 5.91 inch, 150 mm
  • Height: 18.6 inch, 472 mm
Safety Warning

Item Information

Parker Finite offers an array of filters sized to handle any natural gas flow and several media choices to meet natural gas application demands. ASME filter housings are constructed from carbon steel. Choices of filter media types include glass fiber for coalescing liquids, cellulose for particulate removal and activated carbon materials for oil vapor and hydrocarbon removal. Filter element ratings are available from 100 microns down to 0.01 micron.
Features/Benefits
• Pressures to 800 PSIG
• Coalescing, particulate and adsorption elements available
• Connections from 1/4" to 2"
• Flows from 78 to 2,500 SCFM
• Temperatures to 175°F
• Design: ASME Code/Canadian Registration
• Media types available: C+Q (grades 4, 6 and 10), 7CVP, 3P, & 100WS

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031