Compressed Air and Gas - Up to 800 PSIG - M-Series | #MN4L-8CUG


LOADING IMAGES
MN4L-8CUG

Compressed Air and Gas - Up to 800 PSIG - M-Series | #MN4L-8CUG

Parker’s Finite filters make it possible to improve process efficiency and provide optimal process protection.


Technical Specifications

  • Micron Rating (µm): 0.5
  • Thread Type: NPT
  • Filter Rating (%): 98.5
  • Element Seal Material: Urethane
  • Port Connection (inch): 1
  • Pre-Installed Optional Accessories: Differential Pressure Gauge
  • Filter Type: Coalescing
  • Maximum Flow Rate (cfm): 1358 at 800 psig
  • Length: Long
  • Maximum Flow Rate: 2307 m3/hour at 55 barg
  • Brand: Finite
  • Compatible Element: 8CU15-095
  • Weight: 5.54 lb, 2.51 kg
  • Maximum Operating Temperature: 175 °F, 79 °C
  • Element Removal Clearance: 10 inch
  • Width: 4.55 inch, 116 mm
  • Height: 14.36 inch, 365 mm
Safety Warning

Item Information

Parker Finite offers an array of filters sized to handle any natural gas flow and several media choices to meet natural gas application demands. ASME filter housings are constructed from carbon steel. Choices of filter media types include glass fiber for coalescing liquids, cellulose for particulate removal and activated carbon materials for oil vapor and hydrocarbon removal. Filter element ratings are available from 100 microns down to 0.01 micron.
Features/Benefits
• Pressures to 800 PSIG
• Coalescing, particulate and adsorption elements available
• Connections from 1/4" to 2"
• Flows from 78 to 2,500 SCFM
• Temperatures to 175°F
• Design: ASME Code/Canadian Registration
• Media types available: C+Q (grades 4, 6 and 10), 7CVP, 3P, & 100WS

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031