Complex Tube and Hose Assemblies | #SPDCTHA01


LOADING IMAGES
SPDCTHA01

Complex Tube and Hose Assemblies | #SPDCTHA01

High-quality versatile metal tube and flexible hose combination assemblies designed for reliable performance in aerospace fuel, oil, and hydraulic applications.


Technical Specifications

  • Maximum Operating Pressure: 5,080 psi
  • Materials of Construction: Aluminum, CRES, titanium, or nickel alloys
Safety Warning

Item Information

As aerospace hydraulic and engine system designs become more compact and complicated, unique and versatile fluid-conveyance solutions are necessary. Parker Stratoflex complex metal tube and flexible hose assemblies provide hybrid component combinations customized to fit any build envelope or design. Available in a variety of material options and pressure/temperature combinations, Stratoflex’s metal tube and flexible hose assemblies offer design flexibility with reduced weight and metal fatigue compared to standard all-metal tubing.

Popular with engine manufacturers and aircraft service technicians, Stratoflex metal tube and flexible hose assemblies are designed for ease of maintenance and serviceability to keep aircraft in the air and out of the hangar. With decades of engineering design and testing experience at our fingertips, and one of the largest on-site engineering teams in the industry, Parker Stratoflex can give your fluid conveyance system a custom competitive edge. From custom components to fully integrated systems, our engineering resources are available to design and create the perfect solution for your aerospace needs.

Parker Stratoflex has one of only a few FAA qualified fire test labs in the United States, giving our engineers unparalleled access and flexibility to design and fully fire test our products to the most stringent customer and regulatory requirements. Stratoflex metal tube and flexible hose assemblies are available with both slip-over and integral firesleeves. The integral firesleeve is designed with smaller envelope dimensions than conventional slip-over sleeves for greater versatility in tight spaces, and offers superior vibration dampening compared to non-integral products.  Wicking and contamination are prevented as the hose is completely contained within the firesleeve.

Ranging from low-pressure to high-pressure, Parker Stratoflex metal tube and flexible hose assemblies offer several variations to meet your specific application.
• Low Pressure Assemblies
 101 Series low pressure fuel / oil hose assemblies with firesleeve jacketing
 3162 Series convoluted low pressure hose assemblies
 3192 Series lightweight low pressure hose assemblies
• Medium Pressure Assemblies
 124 Series medium pressure hose assemblies
 3175 Series highly flexibly medium pressure hose assemblies
• High Pressure
 171 Series high pressure hydraulic hose assemblies
 3164 Series high pressure hose assemblies – 4000 PSI max operating pressure
 3154 Series high pressure para aramid hose assemblies
 191 Series high pressure hydraulic hose with Cordura covering
 158 Series high pressure hydraulic hose – 5080 PSI max operating pressure
• Heavyweight Assemblies
 170 Series hydraulic high pressure heavyweight hose assemblies

FEATURES AND ATTRIBUTES:
• Reduced weight
• Reduced metallic fatigue
• Reduced vibration
• Ease of maintenance
• Customized design to fit any build envelope

OPTIONAL FEATURES:
Stratoflex metal tube and flexible hose assemblies are available in many configurations to suit your needs.
• Working pressures up to 5,080 psi
• Available with integral and slip-over fire sleeves
• Material options including:
   o Aluminum
   o CRES (multiple variations available)
   o Titanium (multiple variations available)
   o Nickel alloys (such as INCO 625, INCO 718, etc.)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680