Servo Drive - Series Compax3F | #C3F001D2F12I20T11M12


LOADING IMAGES
C3F001D2F12I20T11M12

Servo Drive - Series Compax3F | #C3F001D2F12I20T11M12 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Technology Option: Positioning/pressure and force control
  • Interface Option: Profibus DP V0/V1/V2 (12 Mbit/s)
  • Options: Extension 12 digital I/Os
  • Weight: 2 kg
  • Product Series: Axis Controller
  • Technology: Hydraulics
  • Product Type: Controller
  • Product Style: Servo Drive
  • Power Supply Voltage: 21 to 27 VDC
  • Electrical Connection: n/a
  • Minimum Operating Temperature: 0 °C
  • Maximum Operating Temperature: 45 °C
  • Specifications Met: CE, UL
  • Ingress Protection Rating: IP20
Safety Warning

Item Information

Parker’s Compax3F axis controller is designed for electrohydraulic systems. For all new applications, please use the latest generation of modular hydraulic axis controller solution PAC120-PW* and PACHC.

Read More Show Less

CAD Drawings + Files

Part Number
C3F001D2F12I20T11M12 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478