OBSOLETE: Small Diameter Hose- 515H | #515H-4


LOADING IMAGES
515H-4

OBSOLETE: Small Diameter Hose- 515H | #515H-4 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Air, Lubricants (Oils), Petroleum Hydraulic Fluids
  • Specifications Met: MSHA
  • Maximum Operating Pressure: 2000 psi, 13.8 MPa, 138 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 1-1/2 inch, 38 mm
  • Compatible Fitting: 54 Series
  • Inside Diameter: 1/4 inch, 6 mm
  • Application: Fluid Handling, Hydraulics, Construction Equipment, Manufacturing, Industrial, Agriculture Equipment, Forestry, Material Handling, Instrumentation, Packaging, Pneumatics
  • Weight: 0.04 lb/ft, 0.05 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Size: -4
  • Outside Diameter: 0.410 inch, 10.4 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker 515H small diameter hose is a low pressure hydraulic hose with excellent kink resistance. It is exceptionally suited for routing through confined spaces while maintaining the flexibility of a more robust hose. Typically, a 1/4 inch 515H hose has a 20% smaller diameter and a 25% tighter bend radius than a standard 100R1 hose, making it the optimal solution for hydraulic and pneumatic systems where a small O.D. is essential.

When 515H is coupled with Parker Rapid Assembly quick connect fittings, the finished assembly is five times lighter than a comparable rubber hose assembly, easing the installation and routing process. Recognized for its ability to improve assembly time, overall connector costs and system weight, the 515H hydraulic hose is most successful in pilot lines or joystick applications for mobile equipment markets, or anywhere multiple hoses are required to fit into a tight, compact space. Review the Product Support tab for more information, including specific operating parameters, construction, and more.

Markets:
• Construction
• Agriculture
• Turf Care

Features:
• Available in twin-line and multi-line configurations
• Compact O.D. and lightweight, allowing for a simplified installation process
• Excellent flexibility for smooth routing throughout tight spaces
• Special order colors for system color coding
• Superior kink resistance
• Uses the Rapid Assembly Fitting System, offering the advantage of reduced tools needed for equipment plumbing

Applications:
• Hydraulic and pneumatic systems where a small diameter hose is necessary
• Pilot Lines
• Joystick Controls

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563