Compact Force Sensor - CDS-125 | #168607


LOADING IMAGES
168607

Compact Force Sensor - CDS-125 | #168607

Parker’s CDS-125 is a compact force sensor for ground-engaging machinery, sweeping and clamping applications engineered to withstand the most challenging work environments.


Technical Specifications

  • Operating Temperature: -20 to 65 °C
Safety Warning

Item Information

Parker’s CDS-125 is a compact force sensor built for ground-engaging machinery, sweeping and clamping applications. A diameter of 1.25” and a 3-pin Deutsch connector allow for simplified adaptability into current OEM equipment. The 3-pin connector provides supply, ground, and signal connections.

The CDS-125 comes standard with a full-scale load of 1500 lbf with an overload protection of up to 3500 lbf. Including a built-in signal conditioner to allow operation of 5VDC supply.

Markets:
• Agriculture
• Sweeping
• Clamping
• Work trucks

Features/Benefits:
• Built-in signal conditioner
• IP67 and IP69K certified
• CE certified

Applications:
• Load monitoring
• Process control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514