DYNAFLEX® PVC Clear Suction Hose, Series 7564 | #7564-1250


LOADING IMAGES
7564-1250

DYNAFLEX® PVC Clear Suction Hose, Series 7564 | #7564-1250 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 80
  • Hose I.D. (inch): 1-1/4
  • Design Factor: 3:1
  • Application: PVC Hose
  • Cover Color: Transparent
  • Specifications Met: FDA
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Package Type: Coil
  • Outside Diameter: 1.530 inch, 38.9 mm
  • Media: Dry Abrasive Powders (Debris), Dry Abrasive Powders (Powders), Food Abrasive Powders (Flour, Grains, Granules, Pellets, Sugar), Food Abrasive Powders (Grains), Food Abrasive Powders (Granules), Food Abrasive Powders (Pellets), Food Abrasive Powders (Sugar), Water (Potable Water)
  • Hose Inner Tube Material: Clear, PVC
  • Hose Reinforcement Material: PVC Helix
  • Cover Material: PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 23 °F, -5 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Vacuum Pressure Rating: 28 Inch-Hg
  • Weight: 0.37 lb/ft, 0.55 kg/m
  • Minimum Bend Radius: 5 inch, 127 mm
  • Maximum Operating Pressure: 80 psi, 5.5 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 7564 PVC Clear Suction Hose provides low pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. Series 7564 is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: White PVC helical rod for vacuum service.
• Cover: Clear PVC for flexibility, easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Dry abrasive materials
• Flour
• Food
• Grains
• Granules
• Pellets
• Potable water
• Powders
• Sugar
- usage
• Delivery
• In-plant transfer
• Transport

Industry Standards:
• FDA

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 28in Hg
• Do not use in applications where a static charge may develop unless externally grounded.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583