THORO-BRAID® PVC Clear General Service Hose, Series 7581 | #7581-751


LOADING IMAGES
7581-751

THORO-BRAID® PVC Clear General Service Hose, Series 7581 | #7581-751

Thoro-Braid PVC Clear General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 140°F and 355 psi, Series 7581


Technical Specifications

  • Maximum Working Pressure (psi): 170
  • Hose I.D. (inch): 3/4
  • Cover Material: PVC
  • Application: PVC Hose
  • Cover Color: Transparent, Blue
  • Media: Air, Dry Abrasive Powders (Powders), Food & Beverage, Food Abrasive Powders (Flour, Grains, Granules, Pellets, Sugar), Food Abrasive Powders (Grains), Food Abrasive Powders (Granules), Food Abrasive Powders (Pellets), Food Abrasive Powders (Sugar), Water (Potable Water, Pure Water), Water (Pure Water)
  • Specifications Met: FDA
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Hose Reinforcement Material: 2 Plies of Textile with Longitudinal Red Tracer Yarn
  • Package Type: Coil
  • Outside Diameter: 1.030 inch, 26.2 mm
  • Hose Inner Tube Material: Clear, PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Weight: 0.22 lb/ft, 0.33 kg/m
  • Minimum Bend Radius: 7 inch, 177.8 mm
  • Maximum Operating Pressure: 170 psi, 11.7 bar
  • Length per Package: 300 ft
Safety Warning

Item Information

Parker's Series 7581 PVC Clear General Service Hose provides medium pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The red tracer yarn provides easy identification and the hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Air
• Dry abrasive materials
• Food
• Potable water
- usage
• Conduit
• In-plant transfer
• Laboratories
• Wire harness

Industry Standards:
• FDA

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583