NEXBRAID® PVC Clear Standard Wall General Service Hose, Series 125 | #125-12000300


LOADING IMAGES
125-12000300

NEXBRAID® PVC Clear Standard Wall General Service Hose, Series 125 | #125-12000300

Nexbraid PVC Clear Standard Wall General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 250 psi, Series 125


Technical Specifications

  • Maximum Working Pressure (psi): 150
  • Hose I.D. (inch): 3/4
  • Minimum Bend Radius: n/a
  • Cover Material: PVC
  • Application: PVC Hose
  • Specifications Met: EU Resolution AP (89), FDA, NSF 51 (certified to 180°F / 82°C), RoHS 2011/65/EC, USP Class VI
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.030 inch, 26.2 mm
  • Media: Dry Abrasive Powders (Powders), Food & Beverage, Food Abrasive Powders (Flour, Grains, Granules, Pellets, Sugar), Food Abrasive Powders (Grains), Food Abrasive Powders (Granules), Food Abrasive Powders (Pellets), Food Abrasive Powders (Sugar), Water (Potable Water, Pure Water), Water (Pure Water)
  • Division: Hose Products Division
  • Hose Inner Tube Material: Clear, PVC
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Vacuum Pressure Rating: Light
  • Weight: 0.22 lb/ft, 0.32 kg/m
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Length per Package: 300 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 125 Nexbraid PVC Clear Standard Wall General Service Hose provides medium pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
-media
• Air
• Dry abrasive materials
• Food
• Potable water
-usage
• Conduit
• Harness
• In-plant transfer
• Laboratories

Industry Standards:
• CFIA Compliant
• EU: Meets requirements and amendments of Resolution AP(89) for food contact.
• FDA
• NSF 51 certified to 180°F (82°C)
• USP Class VI Rated

Safety/Technical:
• Light suction/vacuum
• Available in non-phthalate formulations.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583