DYNAFLEX® PVC Corrugated Clear Suction Hose, Series 7563 | #7563-1500


LOADING IMAGES
7563-1500

DYNAFLEX® PVC Corrugated Clear Suction Hose, Series 7563 | #7563-1500

Flexible, lightweight PVC suction and discharge hose for dry abrasive materials.


Technical Specifications

  • Maximum Working Pressure (psi): 50
  • Hose I.D. (inch): 1-1/2
  • Design Factor: 3:1
  • Application: PVC Hose
  • Cover Color: Transparent
  • Specifications Met: FDA
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Package Type: Coil
  • Outside Diameter: 1.840 inch, 46.7 mm
  • Media: Dry Abrasive Powders (Debris), Food Abrasive Powders (Flour, Grains, Granules, Pellets, Sugar), Food Abrasive Powders (Grains), Food Abrasive Powders (Granules), Food Abrasive Powders (Pellets), Water (Potable Water)
  • Hose Inner Tube Material: Clear, PVC
  • Hose Reinforcement Material: PVC Helix
  • Cover Material: PVC
  • Cover Structure: Corrugated
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Vacuum Pressure Rating: 24 Inch-Hg
  • Weight: 0.26 lb/ft, 0.39 kg/m
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Maximum Operating Pressure: 50 psi, 3.4 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 7563 Dynaflex PVC Corrugated Clear Suction Hose provides low pressure standard duty service across multiple applications. The lightweight corrugated construction provides crush resistance and flexibility. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. Series 7563 is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: Clear PVC helical rod for vacuum service.
• Cover: Corrugated clear PVC for flexibility, easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Dry abrasive materials
• Flour
• Food
• Grains
• Granules
• Pellets
• Potable water
• Powders
• Sugar
- usage
• Delivery
• In-pant transfer
• Transport

Industry Standards:
• FDA

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 24in Hg up to full
• Do not use in applications where a static charge may develop unless externally grounded.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583