Clamps - (Europe) | #20149203625


LOADING IMAGES
20149203625

Clamps - (Europe) | #20149203625

Parker Olaer Clamps are designed to allow quick and easy installation of hydraulic accumulators. Available in carbon and stainless steel.


Technical Specifications

  • Diameter (mm) : 54 - 56
  • Product Type: A56
  • Materials of Construction: Carbon Steel, Zinc-plated
  • Design Factor: E
  • Weight: 0.45 kg
  • Accessories Included: Suitable for 0.2 Litre Accumulator High Pressure
  • Elastomer: Nitrile (NBR)
Safety Warning

Item Information

Parker Clamps are designed to safely and securely support accumulators in a vertical or horizontal position. They are available for all accumulator model weights and sizes (including bladder, piston, diaphragm, hydracushion accumulators) and can be designed for hostile environments with protective coatings.

The Clamps are supplied with a rubber cushion band to protect the shell and any protective coating.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• Oil and Gas
• Defense
• Renewable
• Marine
• Mining
• Rail

Features/Benefits:
• Designed to safely and securely support accumulators in a vertical or horizontal position.
• Protective coatings available for hostile environments.
• Wide range of sizes to suit all accumulator types.
• Parker Olaer accumulator clamps are equipped with a rubber cushion which prevents vibration and wear on the shell.
• In addition to the clamps we would suggest using an accumulator bracket to support the accumulator weight for accumulators mounted vertically.

Applications:
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Die Casting
• Vehicle Assembly Facilities
• Machine Tools

For more information, please download the Accumulator Catalogue or contact your us.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940