ChromGas ZAG - Zero Air Generators for Gas Chromatography | #ZAG-3.5LWD


LOADING IMAGES
ZAG-3.5LWD

ChromGas ZAG - Zero Air Generators for Gas Chromatography | #ZAG-3.5LWD

Parker’s ChromGas ZAG generators provide a continuous stream of hydrocarbon free 'zero' air from an external dry compressed air source.


Technical Specifications

  • Accessories Included: UK Cordset x1 & EU Cordset x1
  • Flow Rate: 3.5 L/min
  • Input Voltage: 220 VAC 50Hz
  • Brand: Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences, Oil & Gas, Chemical Processing
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Zero Air Gas Generator
  • Gas Type Generated: Zero Air
  • Gas Purity: < 0.05 ppm (Hydrocarbon Content)
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/4 inch
  • Port Type: Female NPT
  • Electrical Requirements: Yes
  • Ambient Temperature: 60 to 100 °F, 16 to 38 °C
  • Inlet Pressure Rating: 40 to 125 psig, 2.8 to 8.6 barg
  • Compressor Included: No
  • Weight: 31.3 lb, 14.2 kg
  • Height: 17.2 inch, 437 mm
  • Width: 13.5 inch, 343 mm
  • Depth: 16 inch, 407 mm
  • Specifications Met: CSA, UL, CE, UKCA
Safety Warning

Item Information

Parker’s ChromGas ZAG generators provide a continuous stream of hydrocarbon free air from an external dry compressed air source, offering superior limits of detection over and above other modes of supply. Flow rates range from 3.5 L/min to 30 L/min and can support up to 75 flame detectors.

ChromGas ZAG generators maintain the series’ trademark blend of a of a consistent stackable design and compact size. When combined with ChromGas Hydrogen, the system forms an innovative, modular FID gas station suitable for all known GC combustion detectors such as Flame Ionization Detection (FID), Flame Photometric Detector (FPD) and Nitrogen–Phosphorus Detector (NPD). Its state-of-the-art control system, featuring a spacious user interface panel, elevates both user-friendliness and performance monitoring convenience.

ChromGas ZAG generators have other applications in chemical analysis and life science, serving as LC/MS source gas, combustion gas for total hydrocarbon analyzers, and calibration/dilution gas for gas sensing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031