CHO-FORM 5538 Ni/C Moisture Cure One Component Form-In-Place Silicone EMI Gasketing | #19-26-5538-0650


LOADING IMAGES
19-26-5538-0650

CHO-FORM 5538 Ni/C Moisture Cure One Component Form-In-Place Silicone EMI Gasketing | #19-26-5538-0650

Parker Chomerics CHO-FORM® 5538 form-in-place EMI gasket is a moisture cure silicone system used in small bead size applications while providing >65 dB shielding effectiveness and good galvanic corrosion resistance.


Technical Specifications

  • Weight (g): 650
  • Storage Temperature: 22 °C
  • Package Type: 12 Fluid Ounce Aluminum Cartridge
  • Operating Features: Corrosion Resistant, Small Bead
  • Filler Material: Ni/C
  • Polymer Material Options: Silicone
  • Product Type: Moisture
  • Durometer: 65 Shore A
  • Tensile Strength: 2.2
  • Specific Gravity: 2.2
  • Volume Resistivity: 0.050 Ω-cm
  • Specifications Met: UL 94 V-0
  • Noise Shielding Level: > 60 dB
  • Shelf Life: 5 Months
Safety Warning

Item Information

Parker Chomerics CHO-FORM® family of conductive form-in-place gasket materials are ideal for densely populated electronics packaging, especially where intercompartmental isolation is required. The form-in-place characteristics mean that CHO-FORM® can be used in rapid prototyping applications on substrates such as castings, machined metal, conductive plastic housings, and at board level.

Parker Chomerics CHO-FORM® 5538 form-in-place EMI gasket is a one-component, moisture cure silicone system capable of small bead size applications while providing greater than 65 dB shielding effectiveness and good galvanic corrosion resistance with mated aluminum surfaces. CHO-FORM® 5538 consists of a Ni/Graphite particle filler and utilizes an enhanced moisture cure technology which requires ONLY 4 hours at 50% relative humidity for complete cure. It can be dispensed in the smallest bead size of any Chomerics form-in-place material with bead size dimensions of 0.015 x 0.020 inches.

Features and Benefits:
• Up to 60% reduced installation cost and nominal cost for production scale-up
• Up to 60% space savings within enclosures (gasketing available for flanges as narrow as 0.025 in)
• Excellent adhesion to common housing substrates (4-12 N/cm adhesion)
• Highly compressible gaskets, ideal for low closure force housings
• Quick turn-around of prototypes and samples

Parker Chomerics Capabilities:
• Fully programmable 3 axis application technology
• Tight dimensional control and bead termination (0.001-inch tolerance of bead size)
• Automated dimensional verification of gasket bead placement using optical measuring technology

Typical Applications:
• Densely populated electronics packaging
• PCB inter-compartmental isolation with thin wall boundaries
• Castings, machined metal, and conductive plastic enclosures
• Transportation/Automotive sensor housing
• Military and Aerospace electronics
• Telecom
• Life Science

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336