CHO-SHRINK Electrically Conductive Heat Shrink Boots | #71-04-7053-1000


LOADING IMAGES
71-04-7053-1000

CHO-SHRINK Electrically Conductive Heat Shrink Boots | #71-04-7053-1000

Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable boots are designed to provide lightweight connector EMI shielding.


Technical Specifications

  • Product Type: Straight Fit
  • Adhesive Type: With Adhesive
  • Product Series: CHO-SHRINK 1120
  • Inside Diameter: 0.92 in (23.37 mm)
  • Configuration: Boot
  • Recovered Inside Diameter: 0.41 inch, 10.41 mm
  • Connection Type: MIL-DTL-26482
  • Coating: Inside Only
  • Filler Material: Silver-plated Copper
  • Durometer: 50 ± 10 Shore D
  • Operating Temperature: -54 to 135 °C, -66 to 275 °F
  • Dielectric Strength: 200 VAC/mil
  • Outgassing Total Mass Loss: 0.68 % TML (0.05% CVCM)
  • Flammability Rating: UL VW-1
  • Shelf Life: 2 years
  • Tube Material: Polyolefin
  • Noise Shielding Level: 50 to 60 dB
Safety Warning

Item Information

CHO-SHRINK electrically conductive heat shrink boots are available in two performance options: CHO-SHRINK 1061, coated with silver, designed for higher end military and aerospace applications, and CHO-SHRINK 1120, coated with silver-plated copper, and designed for commercial applications. Both provide lightweight cable and connector EMI shielding with easy installation and assembly by conventional heat guns and ovens. CHO-SHRINK boots are available with and without an adhesive lining, which melts when the transition is heated and bonds to the underlying surface, creating a water-resistant seal.

Both CHO-SHRINK materials are ideal for any applications where weight savings associated with EMI cable shielding is of paramount importance. The product consists of polyolefin heat shrinkable boots that are coated with Parker Chomerics unique silver or silver-copper plated filled coating systems. CHO-SHRINK boots are available coated only inside.

The CHO-SHRINK cable shielding system includes tubing, connector boots, cable transitions and boot adaptors – and allows for relatively easy assembly of shielding systems for complex cable wiring harnesses using conventional heat shrink tubing heating devices.
The system offers excellent shielding and significant weight savings over traditional metal braid cable shielding systems. In addition, CHO-SHRINK offers an environmental shield against dust, moisture and other contaminants. CHO-SHRINK remains flexible to support any needed cable routing. Easy repair or rework of cables is facilitated by cutting off the CHO-SHRINK material and installing new material.

CHO-SHRINK materials are ideal for installation on cabling for medical device electronic assemblies which require reliable EMI shielding performance and may benefit from silver’s antimicrobial properties. Typical applications can include; missiles, aircraft, satellites, vehicles, and on cables of any other electronics systems where weight savings is mandatory.

Features and Benefits:
• Meets NASA outgassing specs for space use
• Available with or without adhesive
• 50-60 dB attenuation above 500 MHz for CHO-SHRINK 1120
• 70-80 dB attenuation above 500 MHz for CHO-SHRINK 1061
• Simplifies connector and transition shielding design
• Shrink to a wide range of cable diameters (shrink ratio is 4:1 at the cable end). They can be supplied with a conductive hot melt adhesive/sealant applied to each end
• Provide EMI shielding, cable shield grounding, and strain relief at connector backshell terminations
• Dramatic weight savings vs. conventional braided mesh

Typical Applications:
• Medical devices
• Automotive cable assemblies
• Missiles
• Satellites
• Any light-weighting application

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336