CHO-SHIELD 579 Electrically Conductive Silver Epoxy Paint (Low VOCs) | #52-01-0579-0000


LOADING IMAGES
52-01-0579-0000

CHO-SHIELD 579 Electrically Conductive Silver Epoxy Paint (Low VOCs) | #52-01-0579-0000

Parker Chomerics CHO-SHIELD® 579 EMI coating is a two-component, silver-filled conductive epoxy that adheres well to chemical resistant plastic sand provides the added benefit of low volatile organic compounds (VOCs)


Technical Specifications

  • Weight (g): 454
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Package Type: 2 Component Kit, A: 1 Pint Aluminum Can, B: 4 fluid Ounce Amber Glass Bottle
  • Primer Included: Not Required
  • Ratio: 100:32.2 by weight
  • Color: Silver
  • Spraying Viscosity & Test Method: 18 to 24 sec Zahn Cup 2
  • Surface Resistivity: <= 0.060 Ω/square
  • Noise Shielding Level: > 90 dB
  • Film Thickness: 0.025 mm
  • Specific Gravity: 1.75
  • Operating Temperature: -40 to 150 °C
  • Shelf Life: 9 Months
Safety Warning

Item Information

Parker Chomerics CHO-SHIELD® 579 EMI coating is a two-component, Ag filled conductive epoxy that adheres well to chemical resistant plastic and provides the added benefit of low volatile organic compounds (VOCs). CHO-SHIELD® 579 is a silver-colored epoxy that provides an excellent moisture barrier as well as physical and chemical abrasion resistance. It is an ideal solution for mating silver-filled conductive elastomers to aluminum surfaces, significantly minimizing galvanic corrosion within the flange. It is also able to withstand extreme temperature fluctuations, high humidity, and salt fog corrosion environments while maintaining conductivity and adhesion.

Features and Benefits:
• Pre-measured kit allows for easy mixing of components
• High EMI shielding properties (>90 dB) due to pure silver flake filler
• Low volatile organic compounds (376g/L)
• Maintains electrical and mechanical stability in harsh environments due to epoxy polymer
• Meets Military Spec MIL-C-22750
• No primer required

Typical Applications:
• Military Electronic Enclosures
• Commercial Electronic Enclosures
• Missile Cannisters
• Man-portable Electronics
• Radar Systems
• Avionics Boxes
• Engines
• Aluminum Flanges and Structures

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336