CHO-MUTE 9009 Microwave Absorber Material | #46-51-1020-9009


LOADING IMAGES
46-51-1020-9009

CHO-MUTE 9009 Microwave Absorber Material | #46-51-1020-9009

Parker Chomerics CHO-MUTE 9009 is an elastomer-based absorber material designed to offer a user-friendly approach to the reduction of unwanted electromagnetic radiation


Technical Specifications

  • Interface Type: Electrically Conductive Adhesive Backing
  • Material Thickness: 0.125
  • Length: 10 inch
  • Width: 20 inch
  • Volume Resistivity: >1M Ω-cm
  • Operating Temperature: -40 to 70 °C
  • Tensile Strength: 932
  • Durometer: 50
  • Thermal Conductivity: 0.56 W/m-K
  • Specific Gravity: 1.21
  • Maximum Shielding Effectiveness Frequency: > 3 GHz
Safety Warning

Item Information

Parker Chomerics CHO-MUTE 9009 is an elastomer-based absorber material designed to offer a user-friendly approach to the reduction of unwanted electromagnetic radiation from electronic equipment as well as minimize cavity-to-cavity cross coupling and microwave cavity resonances. Comprised of a silicone elastomer matrix with carbon filler material, this material provides RF absorption performance at a high frequency range. CHO-MUTE 9009 is capable of providing 50 dB/cm of absorption at 77 GHz, a standard frequency used in the automotive industry. This material is offered as sheet stock of various thicknesses with or without pressure sensitive adhesive. This material is flexible, and can be easily cut and converted for use in empirical testing of absorption solutions.

CHO-MUTE 9009 may be used in close quarters with electronic circuitry to reduce unwanted electromagnetic radiation by absorption of signals and reduction of reflections from metallic surfaces. A wide variety of fabricating techniques are available for custom part manufacturing.

Product Features
• Good absorption at high frequencies near 77 GHz
• Available in molded profiles, sheets, or die-cut/water jet cut shapes
• Can be supplied with a pressure sensitive adhesive (PSA)

Typical Applications
• Military and commercial radars
• Telecommunications equipment
• Industrial applications
• RF Testing
• Automotive
• Advanced Driver Awareness Systems (ADAS)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336