CHO-FOIL EMI Shielding Foil Tape | #CCKE-36-101-0150


LOADING IMAGES
CCKE-36-101-0150

CHO-FOIL EMI Shielding Foil Tape | #CCKE-36-101-0150

Parker Chomerics CHO-FOIL® metal foil tapes provide an economical solution to applications requiring excellent electrical conductivity across substrates


Technical Specifications

  • Width (inch): 1.5 in (38.1 mm)
  • Adhesive Type: Electrically Conductive Acrylic
  • Length (ft): 108 ft (32.9 m)
  • Material Thickness: 1.6 mils (0.0406 mm)
  • Material Type: Tinned-Copper - Embossed
  • Flammability Rating: UL 94 V-0
  • Shelf Life: 24 Months
  • Product Type: Metal Foil Tape
  • Outgassing Total Mass Loss: Not Tested
  • Operating Temperature: -40 to 401 °F, -40 to 205 °C
Safety Warning

Item Information

Parker Chomerics CHO-FOIL® metal foil tapes provide an economical solution to applications requiring excellent electrical conductivity across substrates. CHO-FOIL® can be used to wrap cables in order to provide a low impedance connection between cables and backshells. Metal shielding tape is idea for seams of EMI test chambers and enclosures to provide electrical continuity and enhanced shielding.

Material and Adhesive Options:
• Copper Foil (CCH prefix) – Good EMI shielding performance, single sided electrically conductive or non-conductive acrylic adhesive options
• Copper Foil (CCD prefix) – Double sided electrically conductive acrylic adhesive version of CCH, providing greater EMI shielding performance
• Copper Foil - Embossed (CCE prefix) – Helps with contact of surfaces of different roughness
• Aluminum Foil (CCJ prefix) – Cost effective solution and galvanically well matched for aluminum substrates
• Aluminum Foil (CAD prefix) – Double sided electrically conductive acrylic adhesive version of CCJ, providing good galvanic matching and cost effectiveness
• Tinned-Copper (CCK prefix) – Best electrical conductivity and corrosion resistance combination in one product

Features and Benefits:
• Available in copper, aluminum, and tinned-copper
• Embossment available on several metal tape options
• Available with single or double-sided electrically conductive pressure sensitive adhesive (PSA) for leak-free seams
• Available with non-conductive PSA (Copper Foil CCH prefix)
• Form-factors include rotary kiss-cut parts, die-cut parts, or slit rolls from 0.5 to 24.0 inches wide
• Standard length rolls come in 54 ft (16.5m) or 108 ft (32.9 m)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336