CHO-BOND 584-208 TWO COMPONENT ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE SYSTEM | #50-00-0584-0208


LOADING IMAGES
50-00-0584-0208

CHO-BOND 584-208 TWO COMPONENT ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE SYSTEM | #50-00-0584-0208

Parker Chomerics CHO-BOND® 584-208 conductive adhesive is a two-component epoxy formulated with an extended working life ideal for high volume applications where a strong electrical bond is required


Technical Specifications

  • Packaging: 2 component, 4 fluid ounce polypropylene kit
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Weight: 85 g
  • Primer Included: Not Required
  • Ratio: 1:1 by weight
  • Color: Silver
  • Volume Resistivity: 0.002 Ω-cm
  • Lap Shear Strength: 6895 kPa
  • Specific Gravity: 2.6
  • Durometer: 80
  • Operating Temperature: -62 to 100 °C
  • Operating Time: 1.0 Hours
  • Shelf Life: 9 Months
  • Film Thickness: 0.03 mm
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 584-208 conductive adhesive is a two-component epoxy formulated with an extended working life ideal for high volume applications where a strong electrical bond is required. CHO-BOND® 584-208 is a silver-colored epoxy with a 60 minute working life meant to allow for additional application flexibility.

Features and Benefits:
• Silver filler is a premium conductivity solution to electrical bonding
• Excellent conductivity levels (0.002 ohm-com)
• Strong adhesion properties (>1000 PSI lap shear strength)
• Medium paste makes it effective for overhead and vertical surface applications
• Can be easily dispensed from a small needle for small cracks and voids
• Fast cure at elevated temperatures (45 minutes at 100°C) and room temperature cure options
• No volatile organic compounds
• 1:1 mix ratio makes measurement and application very easy

Typical Applications:
• Electrical enclosure bonding
• Electrical component grounding
• Cold soldering
• Sealing and bonding machined enclosures

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336