CHO-BOND 4660 Silver-Plated Copper Filled Polyisobutylene Electrically Conductive Sealant | #51-05-4660-0000


LOADING IMAGES
51-05-4660-0000

CHO-BOND 4660 Silver-Plated Copper Filled Polyisobutylene Electrically Conductive Sealant | #51-05-4660-0000

Parker Chomerics CHO BOND® 4660 is a one-component, silver-plated copper filled conductive sealant specifically formulated for flexibility in applications where vibration resistance is required


Technical Specifications

  • Weight (g): 681
  • Polymer Material Options: Polyisobutylene
  • Filler Material: Silver-plated Copper
  • Package Type: 0.1 Gallon Fiber Cartridge
  • Primer Included: Not Required
  • Color: Black
  • Volume Resistivity: 0.080 Ω-cm
  • Specific Gravity: 2.06
  • Durometer: n/a
  • Operating Temperature: -55 to 100 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.18 to 3.18 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 4660 is a one-component, silver-plated copper filled conductive sealant specifically formulated for flexibility in applications where vibration resistance is required. CHO BOND® 4660 is a black-colored material that possesses identical properties of CHO BOND® 4669 except for a shortened working life.

Features and Benefits:
• One-component system so no mixing or measuring required
• Good conductivity levels (0.080 ohm-com)
• No corrosive by-products generated during drying
• No primer required
• Excellent impermeability to gases
• Minimal weight added to assembly due to lightweight material
• Easily dispensed using a standard caulking gun

Typical Applications:
• Access panels
• Shielded room joints
• Temporary military shelters
• Hardware
• Bulkhead feed-through fittings
• Building conduits

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336