CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-02-1075-1000


LOADING IMAGES
50-02-1075-1000

CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-02-1075-1000

Parker Chomerics CHO BOND® 1075 is a one component, silver-plated aluminum filled sealant formulated to resist galvanic corrosion on aluminum substrates while providing excellent shielding and conductivity


Technical Specifications

  • Primer Included: No
  • Weight (g): 71
  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Aluminum
  • Package Type: 1.5 Fluid Ounce Foil Tube
  • Color: Gray
  • Volume Resistivity: 0.010 Ω-cm
  • Lap Shear Strength: 689 kPa
  • Specific Gravity: 2
  • Durometer: 81
  • Operating Temperature: -55 to 200 °C
  • Operating Time: 0.25 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.25 to 3.18 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 1075 is a one component, silver-plated aluminum filled sealant formulated to resist galvanic corrosion on aluminum substrates while providing excellent shielding and conductivity. CHO BOND® 1075 is a gray-colored silicone that is ideally used for filling gaps but can also serve as a repair or bonding agent for elastomer gaskets where moderate strength (100 PSI lap shear strength) is required.

Features and Benefits:
• One-component system so no mixing or measuring required
• Excellent electrical conductivity levels (0.010 ohm-cm)
• Outstanding galvanic corrosion resistance against aluminum substrates
• No corrosive by-products generated during drying
• No volatile organic compounds (VOCs)
• Medium consistency paste makes the material dispensable in overhead or vertical applications
• No pressure required when curing to achieve proper bonding

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336