CHO-BOND 1035 Silver-Plated Glass Filled Silicone Electrically Conductive Sealant | #51-01-1035-0000


LOADING IMAGES
51-01-1035-0000

CHO-BOND 1035 Silver-Plated Glass Filled Silicone Electrically Conductive Sealant | #51-01-1035-0000

Parker Chomerics CHO BOND® 1035 is a one-component, silver-plated glass filled sealant formulated to provide lightweight EMI shielding in commercial and military applications


Technical Specifications

  • Primer Included: 1086
  • Weight (g): 284
  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Glass
  • Color: Beige
  • Volume Resistivity: 0.050 Ω-cm
  • Lap Shear Strength: 689 kPa
  • Specific Gravity: 1.9
  • Durometer: 81
  • Operating Temperature: -55 to 200 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.18 to 3.18 mm
  • Package Type: 6 Fluid Ounce SEMCO Cartridge
Safety Warning

Item Information

Parker Chomerics CHO BOND® 1035 is a one-component, silver-plated glass filled sealant formulated to provide lightweight EMI shielding in commercial and military applications. CHO BOND® 1035 is a beige-colored silicone that provides a flexible, conductive, and environmental seal but it not recommended for high vibration environments.

Features and Benefits:
• One-component system so no mixing or measuring required
• Low cost solution for good conductivity (0.050 ohm-cm)
• No corrosive by-products generated during drying
• Minimal weight added to assembly due to lightweight material
• Thin paste makes the material very easy to dispense, apply, and spread
• No pressure required when curing to achieve bond

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336