CHO-BOND 1030 ONE COMPONENT FLEXIBLE ELECTRICALLY CONDUCTIVE SILICONE ADHESIVE | #50-02-1030-1000


LOADING IMAGES
50-02-1030-1000

CHO-BOND 1030 ONE COMPONENT FLEXIBLE ELECTRICALLY CONDUCTIVE SILICONE ADHESIVE | #50-02-1030-1000

Parker Chomerics CHO-BOND® 1030 conductive adhesive is a one component silver-plated copper filled silicone ideal for thin bond lines and bonding silicone EMI gaskets to metal substrates


Technical Specifications

  • Packaging: 1.5 fluid ounce aluminum foil tube
  • Primer Included: No
  • Weight (g): 113.4
  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Copper
  • Ratio: 1-part
  • Color: Light Gray
  • Volume Resistivity: 0.050 Ω-cm
  • Lap Shear Strength: 1379 kPa
  • Specific Gravity: 3.8
  • Durometer: 77
  • Operating Temperature: -55 to 200 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.25 mm
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 1030 conductive adhesive is a one component silver-plated copper filled silicone ideal for thin bond lines and bonding silicone EMI gaskets to metal substrates. CHO-BOND® 1030 is a light grey-colors silicone paste that is predominantly used for bonding elastomer gaskets.

Features and Benefits:
• One component system so no mixing or measuring required
• Silver-plated copper filler is a low cost solution to electrical bonding
• Good conductivity levels (0.050 ohm-cm)
• Moderate adhesion properties (>200 PSI lap shear strength)
• Medium paste consistency means it can be used on overhead or vertical surfaces
• No volatile organic compounds and no corrosive by-products generated when curing

Typical Applications:
• Sealing of EMI vents and windows
• Bonding, repair, and attachment of EMI gaskets

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336