CHO-BOND 1018 Electrically Conductive Nickel-Aluminum Polythioether Sealant | #50-02-1018-0000


LOADING IMAGES
50-02-1018-0000

CHO-BOND 1018 Electrically Conductive Nickel-Aluminum Polythioether Sealant | #50-02-1018-0000

Parker Chomerics CHO-BOND 1018 is a nickel-aluminum filled, two-component electrically conductive polythioether designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding.


Technical Specifications

  • Weight: 120
  • Packaging: 2.5 fluid ounce SEMCO cartridge with dasher rod
  • Filler Material: Nickel-plated Aluminum
  • Color: Gray, Black
  • Primer Included: Not Required
  • Volume Resistivity: 0.200 Ω-cm
  • Lap Shear Strength: 689 kPa
  • Durometer: 73 Shore A
  • Operating Temperature: - 45 to 125, -49 to 257
  • Operational Life: 2 Hours
  • Shelf Life: 6
  • Thickness: 0.010 inch, 0.25 mm, 0.250, 6.35
  • Volatile Organic Content: 128 g/L
Safety Warning

Item Information

Parker Chomerics CHO-BOND 1018 is a nickel-plated aluminum filled, two-component electrically conductive polythioether designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding. Its nickel-plated aluminum filler provides excellent corrosion resistance against MIL-DTL-5541 Type I & Type II coated aluminum substrates which reduces maintenance costs and increases aircraft availability with minimal downtime.

Because of this, CHO-BOND 1018 is galvanically compatible with Parker Chomerics CHO-SEAL® 6502 nickel-aluminum filled silicone and CHO-SEAL 6503 nickel-aluminum filled fluorosilcone gaskets.

CHO-BOND 1018’s custom formulated polythioether polymer system offers excellent fluid and fuel resistance to jet fuels, de-icing solutions, hydraulic fuels and more. It is also silicone-free, removing any silicone contamination concerns while also being easily paintable – eliminating the need and cost of an additional primer application.

Overcoat adhesion qualified with MIL-PRF-23377 Type II Class N and MIL-DTL-53022 Type II epoxy primers.

Product Features
• Good EMI shielding
• Excellent galvanic corrosion resistance against aluminum substrates
• Silicone free, easily paintable
• Packaged in a pre-measured kit
• No weighing required, mix and dispense in same package, minimizes process scrap
• Lightweight
• More coverage per gram of material, minimal weight added to assembly or vehicle
• For overhead or vertical surfaces

Typical Applications
• Ballistics and guided weaponry
• Ground/transport vehicles
• Military shelters and containers
• Planes, drones, helicopters
• Defense radar systems
• Applications where corrosion resistance is necessary combined with exposure to fuels and fluids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336