CHO-BOND 1016 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-02-1016-0000


LOADING IMAGES
50-02-1016-0000

CHO-BOND 1016 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-02-1016-0000

Parker Chomerics CHO BOND® 1016 is a one-component, nickel-plated graphite filled conductive sealant formulated to provide galvanic corrosion resistance when mated with aluminum substrates


Technical Specifications

  • Packaging: 1.5 fluid ounce aluminum foil tube
  • Weight (g): 71
  • Polymer Material Options: Silicone
  • Filler Material: Nickel-plated Graphite
  • Primer Included: 1086
  • Ratio: 1-part
  • Color: Dark Gray
  • Volume Resistivity: 0.500 Ω-cm
  • Lap Shear Strength: 1034 kPa
  • Specific Gravity: 2.4
  • Durometer: 80
  • Operating Temperature: -55 to 125 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.25 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 1016 is a one-component, nickel-plated graphite filled conductive sealant formulated to provide galvanic corrosion resistance when mated with aluminum substrates. CHO BOND® 1016 is a dark gray-colored silicone that is ideally used for filling gaps but can also serve as a repair or bonding substrate for elastomer gaskets. The moisture cure mechanism means that it can cure to the touch in 24 hours and provide a resilient and environmental seal.

Features and Benefits:
• One-component system so no mixing or measuring required
• Good galvanic corrosion matching with aluminum
• Low cost solution for moderate conductivity (0.500 ohm-cm)
• No corrosive by-products generated during drying
• Minimal weight added to assembly due to lightweight material
• Medium consistency paste can be applied overhead or vertically
• No volatile organic compounds
• No pressure required when curing to achieve bond

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336