Chemlok® EP5081-40 Fluorescing Additive | #Chemlok EP5081-40


LOADING IMAGES
Chemlok EP5081-40

Chemlok® EP5081-40 Fluorescing Additive | #Chemlok EP5081-40

Chemlok® EP5081-40 fluorescing additive is designed for use with the clear Chemlok adhesives. It is used to readily identify adhesive coverage on the material surface when exposed to an ultraviolet (UV) light source.


Technical Specifications

  • Color: Clear Amber Liquid
  • Percent Solids by Weight: 8.5 to 11.5
  • Density: 796 to 833 Kg/m3, 6.65 to 6.95 lb/Gal
  • Flash Point: 11 °C, 52 °F
  • Solvent: Ethanol
Safety Warning

Item Information

Chemlok® EP5081-40 additive is a fluorescing additive for use with the clear Chemlok adhesives, such as Chemlok AP-133, Chemlok 607, Chemlok 5150, and Chemlok Y-1520A. Chemlok EP5081-40 additive is used to readily identify adhesive coverage on the material surface when exposed to an ultraviolet (UV) light source.

Features and Benefits:
• Easy to Use – blends into a variety of clear products.
• UV Fluorescence – allows coated substrates to fluoresce or “glow” when exposed to a UV light source; does not affect adhesion.
• Clear Appearance – maintains clear appearance; does not distort optical clarity of adhesive under normal lighting.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK EP5081 40
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT