Chemlok® 238 ID Adhesive | #Chemlok 238 ID


LOADING IMAGES
Chemlok 238 ID

Chemlok® 238 ID Adhesive | #Chemlok 238 ID

Chemlok® 238 ID adhesive is a covercoat adhesive used to bond a variety of non-polar elastomers to themselves or to Chemlok 205 primed metals and other rigid substrates. It bonds compounds based on butyl and EPDM, as well as other rubber compounds.


Technical Specifications

  • Trade Name: Chemlok 238 ID Adhesive
  • Color: Black Liquid
  • Dynamic Viscosity: 200 to 800 cP @ 77°F (25°C)
  • Density: 989.7 to 946.6 Kg/m3, 7.5 to 7.9 lb/Gal
  • Percent Solids by Weight: 16.5 to 19.0
  • Flash Point: 30 °C, 86 °F
  • Solvent: Xylene
Safety Warning

Item Information

Chemlok® 238 ID adhesive is a covercoat adhesive used to bond a variety of non-polar elastomers to themselves or to Chemlok 205 primed metals and other rigid substrates. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in an organic solvent system.

Features and Benefits:
• Versatile – bonds non-polar rubber compounds based on butyl and EPDM; flexible enough to bond uncured to cured systems, as well as cured elastomers to cured elastomers with similiar compositions.
• Easy to Apply – applies easily by brush, dip, roll coat or spray methods.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Butyl (IIR)
• Chlorosulfonated Polyethylene (CSM)
• EPDM Polymers

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 238 ID
Literature and Reference Materials
Datasheet - Chemlok 238 ID Adhesive DS4094
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT