Chemlok® 220X Adhesive | #Chemlok 220X


LOADING IMAGES
Chemlok 220X

Chemlok® 220X Adhesive | #Chemlok 220X OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Trade Name: Chemlok 220X Adhesive
  • Color: Black Liquid
  • Dynamic Viscosity: 70 to 200 cP @ 77°F (25°C), 30 to 70 sec Zahn Cup #2
  • Density: 958.6 to 994.6 Kg/m3, 8.0 to 8.3 lb/Gal
  • Percent Solids by Weight: 23 to 27
  • Flash Point: 27 °C, 81 °F
  • Solvent: Xylene
Safety Warning

Item Information

Chemlok® 220X adhesive is a xylene-based adhesive that bonds a wide variety of uncured elastomers to metals and other rigid substrates. It is composed of a mixture of polymers, organic compounds and mineral fi llers dissolved or dispersed in an organic solvent system.

Features and Benefits:
• Versatile – bonds a variety of elastomers and metals when used in combination with Chemlok 205 primer.
• Environmentally Resistant – provides superior resistance to heat, water, salt spray, harsh chemical exposure and corrosive atmospheres.
• Easy to Apply – applies easily by dip, spray, brush or roll coat methods.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Hydrogenated Nitrile (HNBR)
• Ethylene Acrylic (AEM)
• Polyacrylate (ACM)

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 220X
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT