Chemlok® 207LH Primer | #Chemlok 207LH


LOADING IMAGES
Chemlok 207LH

Chemlok® 207LH Primer | #Chemlok 207LH

Chemlok® 207LH primer is a low Hazardous Air Pollutant (HAP) primer designed for use under Chemlok 6411LH covercoat adhesive to bond a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates.


Technical Specifications

  • Trade Name: Chemlok 207LH Primer
  • Color: Blue Liquid
  • Dynamic Viscosity: 50 to 800 cP, 10 to 60 sec Zahn Cup #2
  • Density: 874.7 to 946.6 Kg/m3, 7.3 to 7.9 lb/Gal
  • Percent Solids by Weight: 18 to 22
  • Flash Point: 19 °C, 67 °F
  • Solvent: MAK, MPK
Safety Warning

Item Information

Chemlok® 207LH primer is a low Hazardous Air Pollutant (HAP) primer designed for use under Chemlok 6411LH covercoat adhesive to bond a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates. It is composed of a mixture of polymers, organic compounds and mineral
fillers dissolved or dispersed in a low HAP organic solvent system.

Features and Benefits:
• Easy to Apply - applies easily by brush, dip, spray or roll coat methods; suitable for existing production lines.
• Durable - provides rubber tearing bonds and excellent environmental resistance when used in combination with Chemlok 6411LH covercoat adhesive.
• Identifiable Appearance - provides a brilliant blue color for easy identification when used over phosphatized substrates.
• Environmentally Recommended - contains low HAP content (2.4 lb HAP/gal solid or 3.88% HAP content).
• Environmentally Resistant - provides excellent resistance to a wide range of environmental conditions including hot solutions of ethylene/propylene glycol and water.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 207LH
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT