Chemlok® 205A Primer | #Chemlok 205A


LOADING IMAGES
Chemlok 205A

Chemlok® 205A Primer | #Chemlok 205A

Chemlok® 205A primer is designed for use under Chemlok covercoat adhesives to bond a wide variety of rubber compounds to metals and other rigid substrates. Chemlok 205A primer is an excellent one-coat adhesive for bonding some nitrile rubber compounds.


Technical Specifications

  • Trade Name: Chemlok 205A Primer
  • Color: Gray Liquid
  • Dynamic Viscosity: 85 to 165 cP @ 77°F (25°C), 20 to 40 sec Zahn Cup #2
  • Density: 910.7 to 970.6 Kg/m3, 7.6 to 8.1 lb/Gal
  • Percent Solids by Weight: 22 to 26
  • Flash Point: 16 °C, 61 °F
  • Solvent: MIBK, MEK, Propylene Glycol Monomethyl Ether
Safety Warning

Item Information

Chemlok® 205A primer is designed for use under Chemlok covercoat adhesives to bond a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates. Chemlok 205A, a modification of Chemlok 205 adhesive primer, is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in a predominately ketone solvent system.

Chemlok 205A primer is also an excellent one-coat adhesive for bonding some nitrile rubber compounds.

Features and Benefits:
• Versatile - can be used as a primer under a wide variety of Chemlok covercoat adhesives such as the Chemlok 220 series, Chemlok 230 series or Chemlok 250 series adhesives.
• Environmentally Recommended - dilutable with aromatic solvents, reducing the number of solvents in plant inventory.
• Easy to Apply - applies easily by brush, dip, spray or roller coat methods; suitable for existing production lines.
• Durable - provides rubber tearing bonds and outstanding environmental resistance when used in combination with Chemlok covercoat adhesives.
• Convenient - requires only a single coat application to bond some nitrile rubber compounds to rigid substrates during vulcanization.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 205A
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT