Chemlok® 205 Primer and/or Adhesive | #Chemlok 205


LOADING IMAGES
Chemlok 205

Chemlok® 205 Primer and/or Adhesive | #Chemlok 205

Chemlok® 205 primer/adhesive is a heat-activated material designed for use as either a substrate primer or as a one-coat adhesive for bonding unvulcanized nitrile elastomer compounds.


Technical Specifications

  • Trade Name: Chemlok 205 Primer and/or Adhesive
  • Base: Solvent Base
  • Color: Gray Liquid
  • Dynamic Viscosity: 85 to 165 cP @ 77°F (25°C)
  • Density: 920 to 970 Kg/m3, 7.7 to 8.1 lb/Gal
  • Percent Solids by Weight: 22 to 26
  • Flash Point: 14 °C, 57 °F
  • Solvent: MIBK, MEK, Xylene
Safety Warning

Item Information

Chemlok® 205 primer/adhesive is a heat-activated material designed for use as either a substrate primer or as a one-coat adhesive for bonding unvulcanized nitrile elastomer compounds. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in an organic solvent system.


Features and Benefits:

• Versatile - can be used as a primer under a wide variety of Chemlok covercoat adhesives such as the Chemlok 230 series and Chemlok 6000 series adhesives.

• Convenient - can be used as a one-coat adhesive to bond some nitrile rubber compounds to rigid substrates during vulcanization.

• Easy to Apply - applies easily by brush, dip, spray or roll coat methods; suitable for existing production lines.

• Durable - provides high tear and cohesive strength, as well as excellent environmental resistance when used in combination with Chemlok covercoat adhesives.


Elastomers:

• Nitrile (NBR)

• Polyacrylate (ACM)


Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT