Check Valves - CK4A | #CK425S32NPN


LOADING IMAGES
CK425S32NPN

Check Valves - CK4A | #CK425S32NPN

1 CK4A4 DN 1-1/4SW


Technical Specifications

  • Port Size (inch): 1"
  • Plating: Zinc Plated
  • Adapter Ring: No Adapter Ring
  • Port Size (mm): 25mm
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Flange Type: Socket Weld
  • Body Material: Ductile Iron (GGG-40.3)
  • Connection Size: 1-1/4"
  • Model Number: 1 CK4A4 DN 1-1/4SW
  • Maximum Operating Pressure: 34.5 bar, 500 psig
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Pressure Drop: 0.05 bar, 0.75 psig
  • Operation Type: Spring Closing
  • Valve Type: CK4
  • Port Size: 25 mm, 1 inch
  • Flange Face Type: Socket Weld
  • Connection Size: 1-1/4 inch
  • Adapter Ring Included: No Adapter Ring
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Plating Type: Zinc Plated
  • Body Material: Ductile Iron (GGG-40.3)
Safety Warning

Item Information

Parker’s CK4 check valves are designed to be close coupled to a control valve which will reduce overall installation length, complexity, and cost. These valves are designed to prevent backflow in a variety of refrigeration applications and can be mounted on a valve or as a standalone component. The CK4 can be mounted in any orientation when used as a standalone part of the refrigeration system. These compact valves are spring closing with a lapped, stainless steel or chrome plated seat for positive closing action and low leakage. A minimum pressure difference of 0.05 bar (0.75 psi) is required to hold the valve in the open position. Removable seat plate with combination O-ring and metal to metal knife edge seal allows the valve to be disassembled for maintenance. They may be ordered with male adapter rings for close-coupling to other Refrigerating Specialties valves.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• UL Listed (Thru 3” Size)
• May be installed in any position
• Compact
• Lightweight
• Inline
• Design Pressure (MRP): 34.5 bar (500 psi)

Applications:
• Re-circulating (overfeed) systems
• High speed compressor discharge
• Pump discharge
• Suction temperatures down to -45°C (-50°F)
• Hot gas lines (pan to evaporator)
• Not suitable for discharge of reciprocating compressor or economizer port of screw compressor

Read More Show Less

CAD Drawings + Files

Part Number
CK425S32NPN DWG IGS IPT PDF SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475