Check Valve,Poppet Valve - C Series | #6Z-C6L-100-EPR-B


LOADING IMAGES
6Z-C6L-100-EPR-B

Check Valve,Poppet Valve - C Series | #6Z-C6L-100-EPR-B

Parker's C Series check valves are designed for uni-directional flow control of critical fluids and gases.


Technical Specifications

  • Maximum Working Pressure (psi): 3, 000
  • Body Material: Brass
  • Maximum Working Pressure (Bar): 207
  • Inlet Connection: Single Ferrule Compression
  • Connection 2 Size: 3/8"
  • Connection 1 Size: 3/8"
  • Cracking Pressure (psi): 100
  • Outlet Connection: Single Ferrule Compression
  • Seal Material: Ethylene Propylene Rubber
  • Connection 1 Size: 1/4" to 3/4"
  • Connection 2 Size: 1/4" to 3/4"
  • Cracking Pressure: 1 psi
  • Inlet Connection Size: Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Outlet Connection Size: Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Seal Material: Fluorocarbon Rubber
  • Body Material: 316 Stainless Steel, Brass
  • Maximum Operating Pressure: 414, 207 bar, 6,000, 3,000 psi
Safety Warning

Item Information

Parker’s C Series Check Valves are designed as a compact, inline check valve. These check valves provide uni-directional flow control of fluids and gases. To help prevent improper installation, all check valves have a flow arrow label with the valve’s crack pressure rating permanently attached. The availability of a wide range of seat materials provide the system designer a variety of uses over a standard, general purpose check valve.

Markets:
• Oil and Gas
• Pulp and paper
• Pharmaceutical
• Power

Features/ Benefits:
• Resilient, custom molded, blow-out resistant seat design
• Back stopped poppet minimizes spring stress
• 100% factory tested for both crack and reseat
• Cracking pressures include:
1/3, 1, 5, 10, 25, 50, 75, and 100 psi.
• Port connections include male and female NPT, CPI™, A-LOK®, UltraSeal, VacuSeal, BSP, SAE and Seal-Lok®
• Heat code traceability
Applications:
• Test Panels
• Back Flow Preventers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516