Check Valve,Poppet Valve - C Series | #6A-C6L-1-SS


LOADING IMAGES
6A-C6L-1-SS

Check Valve,Poppet Valve - C Series | #6A-C6L-1-SS

316 Stainless Steel Check Valves provide uni-directional flow control of fluids and gases up to 6,000 PSI (414 BAR)


Technical Specifications

  • Maximum Working Pressure (psi): 6, 000
  • Body Material: 316 Stainless Steel
  • Maximum Working Pressure (Bar): 414
  • Cracking Pressure (psi): 1
  • Connection 2 Size: 3/8"
  • Inlet Connection: Two Ferrule Compression
  • Connection 1 Size: 3/8"
  • Outlet Connection: Two Ferrule Compression
  • Seal Material: Fluorocarbon Rubber
  • Connection 1 Size: 3/8 inch
  • Connection 2 Size: 3/8 inch
  • Cracking Pressure: 1 psi
  • Inlet Connection Size: Two Ferrule Compression
  • Outlet Connection Size: Two Ferrule Compression
  • Seal Material: Fluorocarbon Rubber
  • Body Material: Stainless Steel 316
  • Maximum Operating Pressure: 6000 psi, 414 bar
Safety Warning

Item Information

Parker’s C Series Check Valves are designed as a compact, inline check valve. These check valves provide uni-directional flow control of fluids and gases. To help prevent improper installation, all check valves have a flow arrow label with the valve’s crack pressure rating permanently attached. The availability of a wide range of seat materials provide the system designer a variety of uses over a standard, general purpose check valve.

Markets:
• Oil and Gas
• Pulp and paper
• Pharmaceutical
• Power

Features/ Benefits:
• Resilient, custom molded, blow-out resistant seat design
• Back stopped poppet minimizes spring stress
• 100% factory tested for both crack and reseat
• Cracking pressures include:
1/3, 1, 5, 10, 25, 50, 75, and 100 psi.
• Port connections include male and female NPT, CPI™, A-LOK®, UltraSeal, VacuSeal, BSP, SAE and Seal-Lok®
• Heat code traceability
Applications:
• Test Panels
• Back Flow Preventers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516