Charging Sets(AP) | #20214122723


LOADING IMAGES
20214122723

Charging Sets(AP) | #20214122723

Type:VGU/F.25/250.7.TS2.3
Spare parts:high pressure hose p/n 20214800000;
Spare part kits p/n 10774100023


Technical Specifications

  • Hose Type: TS2:connection for French and China bottle
  • Pressure Gauge: 25/250
  • Connection Type: 7:7/8"-14 UNF(short) 7/8"-14 UNF(length) 5/8"-18 UNF 8V1 M28X1.5
  • Type: VGU/F
  • Package Type: Plastic Box
Safety Warning

Item Information

The charging set VGU is an indispensable instrument for the verification, pressurization and nitrogen bleeding of most of the hydraulic
accumulators available on the market. The standard set is delivered in a storage case containing the following:
• VGU universal tester and pressurizer (end M28 x 1.50).
• Pressure gauge kit from 0 to 25 bar.
• Pressure gauge kit from 0 to 250 bar.
• Connection adapters for inflation valves (7/8’’ – 5/8’’ – 8V1 - M28 x 1.50).
• High pressure hose, 2.5 m long, for connecting to a nitrogen source.
• Hexagon socket screw key 6mm.
• Jackets of replacement joints.
• Operating instruction in French, English, German.
Note: On request, the following options are available:
• Pressure gauge kits with different scale divisions: 63mm with glycerol bath back end G1/4’’ cyl. equipped with direct gear for
Minimess ® connection. Scale divisions 0-10, 0-25, 0-100, 0-400, with accuracy class 1.6%.
• High pressure hose of different length with adapters for nitrogen bottles from various countries (specify country), at each end with a
female swivel coupling G1/4’’ for connecting to the inflation port.
Maximum working pressure: limited by the maximum operating pressure of the installed hydraulic system, pressure limited to 400 bar
in any case.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Support--Parker--125552
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C38281