Charging Sets(AP) | #20138105121


LOADING IMAGES
20138105121

Charging Sets(AP) | #20138105121

Type:VG3 250 1 TS2 1
Spare parts: gauge kit p/n 00077400000;
high pressure hose p/n 20214800000;
spare part kits p/n 10529500023


Technical Specifications

  • Pressure Gauge: 250
  • Hose Type: TS2:connection for French and China bottle
  • Connection Type: 1:7/8"-14 UNF 5/8"-18 UNF 8V1
  • Type: VG3
  • Package Type: Plastic Box
Safety Warning

Item Information

The charging set VG3 is an indispensable instrument for the verification, pressurization and nitrogen bleeding of
the hydraulic accumulators. The standard set is delivered in a storage case containing the following:
• pressure gauge with standardized graduations in bar
• vent valve
• 3 connection adapters for charging valves. (7/8’’ – 5/8’’ - 8V1).
• High pressure hose, 2.5 m length, in standard, maximum working pressure 400 Bar. This hose is fitted at
each end with a female swivel coupling G ¼’’BSP for connecting to the inflation port. It can be connected
to a commercial nitrogen bottles, in this case add an adapter on one end view model in the country. For the
other destinations consult Parker Olaer.
• Operating instruction french/english version
Note: On request, the following options are available :
• Pressure gauge with different scale divisions : 63 mm with glycerol bath back end G1/4’’ BSP equipped with direct gear for minimess ®
connection. To scale divisions 0-10,0-25,0-100,0-400, with accuracy class 1.6%.
• High pressure hose of different length with adapters for nitrogen bottles from various countries are available (specify country)
Maximum working pressure: limited by the maximum operating pressure of the installed hydraulic system, pressure limited to 400 bar in
any case.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Support--Parker--125552
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C38281