Accumulator Charging Kits - (Europe) | #20214122833


LOADING IMAGES
20214122833

Accumulator Charging Kits - (Europe) | #20214122833

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.


Technical Specifications

  • Hose Type: TS3: Dimension connection gas bottle 24, 32 W14
  • Connection Type: 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28
  • Pressure Range (bar): 0-250
  • Product Series: Charging Kit - VGU
  • Product Type: VGU/F.25/250.8.TS3.3
  • Package Type: Plastic Carry Case
  • Pressure Gauge Type: 2- 0 to 25 bar, 0 to 250 bar bar
  • Specifications Met: Germany, Armenie, Austria, Azerbaidjan, Belgium, Bielo russie, C.E.I., Denmark, Finland, Georgie, Khazakstan, Lichtenstein, Moldavia, Norway, Netherlands, Poland, Russia, Switzerland, Sweden, Czech Republic, Turkey
Safety Warning

Item Information

"The hose connection supplied in this kit is suitable for the following countries: Germany, Armenia, Austria, Azerbaijan, Belgium, Belarus, C.E.I., Denmark, Finland, Georgia, Khazakstan, Lichtenstein, Moldavia, Norway, Netherlands, Poland, Russia, Switzerland, Sweden, Czech Republic, Turkey  

The standard VGU Kit comprises of:
• VGU universal tester and pressurizer (end M28 x 1.50).
• Pressure gauge kit from 0 to 25 bar.
• Pressure gauge kit from 0 to 250 bar.
• Connection adaptors for inflation valves (7/8’’ – 5/8’’ – 8V1 - M28 x 1.50).
• High pressure hose, 2.5 m long, for connecting to a nitrogen source.
• Hexagon socket screw key 6mm.
• Set of replacement seals kit.
• Operating instruction in French, English

The following options are available upon request:
- Pressure gauge kits with different scale divisions: 63mm withglycerol bath back end G1/4’’ cyl. equipped with direct gear for Minimess connection. Scale divisions 0-10, 0-60, 0-100, 0-400, with accuracy class 1.6%.
- High pressure hose of different length with adaptors for nitrogen bottles from various countries (specify country), at each end with a female swivel coupling G1/4’’ for connecting to the inflation port.

Maximum working pressure: limited by the maximum operating pressure of the installed hydraulic system limited to 400 bar in any case."

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940