Accumulator Charging Kits - (Europe) | #10690-05


LOADING IMAGES
10690-05

Accumulator Charging Kits - (Europe) | #10690-05

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.


Technical Specifications

  • Pressure Range (bar): 0-250
  • Hose Type: No bottle adaptor - 1/4"BSP female swivel
  • Connection Type: G1/4"
  • Product Series: Charging Kit
  • Product Type: Universal Charging Kit
  • Package Type: Plastic Carry Case
  • Pressure Gauge Type: 1- 0 to 250 bar
  • Specifications Met: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

"The Parker Charging Set is an indispensable instrument for the verification, pressurization and nitrogen bleeding of most the hydraulic accumulators available on the market.

The Universal Charging Kit comprises of:
• Charging set body
• Pressure Gauge 0 250 Bar
• 1 x charging hose end termination 1/4"" BSP female swivelMarkets:
• Industrial
• Mobile
• Energy
• Processing
• HVAC
• Defense
• Renewable
• Marine
• Mining
• Oil and Gas
• Rail

Features/Benefits:
• Options include different pressure ranges, adaptors and connectors to suit the most commonly used accumulators available on the market.
• Supplied in a foam filled plastic carry case for added protection and portability.
• A complete kit for the control and adjustment of nitrogen pre-charge in accumulators.
• Offers a safe solution for accumulator maintentance

Applications:
• Hydraulic applications
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Maintenance


A small selection of part numbers have been included however please contact us for more options. Further technical information for the part numbers included on this page can be found in our product brochures which can be downloaded from the Support tab.

For more information please download an accumulator brochure or contact your local Parker Sales Company.

Formerly branded as Olaer and Fawcett Christie Hydraulics."

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940