Cast Iron Pumps – PGP610 Series | #PGP610


LOADING IMAGES
Cast Iron Pumps – PGP610 Series

Cast Iron Pumps – PGP610 Series | #Cast Iron Pumps – PGP610 Series

Parker’s PGP610 Series Cast Iron Gear Pump is a type of fixed/positive displacement gear pump that offers high performance and high power density due to its two-piece cast iron construction.


Technical Specifications

  • Operating Pressure: up to 3989 psi, up to 275 bar
  • Flow Rate: n/a
  • Displacement: up to 32 cm3/rev, up to 1.95 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Relief, Load Sense, Priority, Unloading
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 32 cm3/rev, 1.95 inch3/rev
  • Maximum Flow Rate: n/a
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Minimum Fluid Temperature: -20 °C, 0 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: 275 bar, 3989 psi
  • Radial Load Capacity: Consult Parker
  • Maximum Operating Speed: 3750 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 8 kg (Max), 18 lb (Max)
  • Media: n/a
  • Mounting Option: SAE, ISO, DIN
  • Port Connection: SAE, ISO, NPT, BSPP, ODT
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Sensor Type: n/a
  • Shaft Type: SAE, ISO, DIN, Industry Specific
  • Thru-Drive Capability: No
Safety Warning

Item Information

Parker’s 600 Series power density provides the desired horsepower without requiring more expensive pump/motor technology and lowers OEM bill-of-material expenditures. Parker’s 610 series fixed/positive displacement external gear pumps are high pressure pumps that offer the most volumetrically efficient and power dense solution due their interlocking, two-piece cast iron design, making the 600 series ideal for engineered mobile equipment solutions demanding energy efficient, high performing hydraulic systems. The 600 series is widely used in the most demanding applications such as Construction, Material Handling, and Military. They are available as single or multi-section hydraulic pumps with pressure relief and anti-cavitation.

              

Markets:

• Agriculture Machinery

• Construction Equipment

• Forestry Equipment

• Material Handling Equipment

• Turf Equipment

• Mining

• Oil & Gas



Features/Benefits:

• Two-piece, interlocking body construction for high efficiency and high pressure

• Cast iron pumping sections for durability

• Journal bushings for long life

• Pressure balanced thrust plates for high efficiency

• Multiple sections available



Applications:

• Fan drive pump

• Mower pump

• Steering and brake pump

• Winch pump



Technical Specifications:

• Sizes from 7 to 32cc

• Operating pressures up to 275 bar (4,000 psi)

• Speeds up to 3,300 rpm

• CW, CCW, and Bi-rotational pumps available

• SAE shafts, flanges and porting available

• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, and proportional relief.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058