Cam Operated Directional Control Valve - D1VC, D1VD, D1VG Series | #D1VG001BNP10


LOADING IMAGES
D1VG001BNP10

Cam Operated Directional Control Valve - D1VC, D1VD, D1VG Series | #D1VG001BNP10

Parker’s D1VC, D1VD and D1VG directional control valves are high performance, 4-chamber, direct operated, cam controlled, 4-way valves.


Technical Specifications

  • Maximum Flow Rate: 22 GPM
  • Maximum Operating Pressure: 3000 PSI
  • Mounting Type: Subplate
  • Actuation Type: Cam Lever
  • Size: NFPA3; CETOP 3; NG176
  • Spool Position: 2-Position, Spring Offset Operator at "A" port end
  • Spool Code: 4-Way, 3-Position, All Ports Blocked
  • Body Material: Steel
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 22.0 Gal/min
  • Actuation Type: Cam Lever
  • Seal Material: Nitrile
  • Valve Type: Industrial Cam Operated Directional Control Valve
  • Size: NFPA3, CETOP 3, NG6
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Mounting Type: Manifold
  • Weight: 3.7 lb, 1.6 kg
Safety Warning

Item Information

Parker’s D1VC, D1VD and D1VG directional control valves are available in 2-position and conform to NFPA’s D03, CETOP 3 mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Short stroke option
• Two styles available (D1VC & D1VG)
• Choice of two cam roller positions (D1VC & D1VD)

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505