C-Series Replacement Screws | #C21-S


LOADING IMAGES
C21-S

C-Series Replacement Screws | #C21-S

C21 Screws


Technical Specifications

  • Size: C21
  • Connection 1 Thread Size: M5x0.8 mm
  • Length: 0.314 inch, 8 mm
  • Weight: 2.692 g
  • Materials of Construction: Stainless Steel
  • Configuration: Pan Head
Safety Warning

Item Information

Replacement Part for C21-MCS. M5 x 0.8 x 8mm

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$2.21 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821