C-Series Replacement O-Rings | #C21-LG


LOADING IMAGES
C21-LG

C-Series Replacement O-Rings | #C21-LG

Spare O-Ring for C21 Valve, FKM, Large


Technical Specifications

  • Groove Diameter: Large
  • Material: FKM
  • Size: C21
  • Inside Diameter: 0.709 inch, 18 mm
  • Height: 0.039 inch, 1 mm
  • Weight: 0.0438 g
Safety Warning

Item Information

Parker C-Series Replacement O-Rings for C7, C15, and C21 miniature cartridge valves create a perfect seal with manifolds manufactured in accordance to Parker recommendations. 

Markets: 
Analytical Chemistry 
Clinical Diagnostics
Respiratory and Anesthesia
Patient Therapy 
Patient Monitoring
Environmental Monitoring
Print

Features/Benefits:
O-Rings specifically designed to work with valve and manifold designs
Creates a perfect seal with manifolds manufactured in accordance to Parker recommendations

Applications:
Reagent Addition
Wash 
Waste
Flow Control
Portable/Transportable Ventilators
Negative Pressure Wound Therapy
Air Over Liquid Dispense
Sidestream C0₂ Measurement
Portable/Hand held environmental monitoring
Large format Inkjet systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$2.21 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821