C-Series Evaluation Manifolds | #C15-MCS


LOADING IMAGES
C15-MCS

C-Series Evaluation Manifolds | #C15-MCS

C15 Evaluation Manifold


Technical Specifications

  • Size: C15
  • Height: 1.18 inch, 30 mm
  • Width: 0.709 inch, 18 mm
  • Length: 1.18 inch, 30 mm
  • Weight: 53.989 g
  • Materials of Construction: Aluminum
Safety Warning

Item Information

C15 Evaluation Manifold with Clip and Screw, Valve not included.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$92.40 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821