C-Series Replacement Clips | #C15-C


LOADING IMAGES
C15-C

C-Series Replacement Clips | #C15-C

C15 Evaluation Clip


Technical Specifications

  • Size: C15
  • Height: 0.039 inch, 1 mm
  • Length: 0.598 inch, 15.2 mm
  • Width: 0.669 inch, 17 mm
  • Weight: 0.429 g
Safety Warning

Item Information

Replacement Part for C15-MCS

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$8.82 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821