C7 Miniature Cartridge Solenoid Valve | #C07-312FK03FF-000


LOADING IMAGES
C07-312FK03FF-000

C7 Miniature Cartridge Solenoid Valve | #C07-312FK03FF-000

The C7 is the smallest cartridge solenoid valve in our portfolio measuring only 7 mm in diameter. This fast and reliable valve is ideal for life science applications and is available in 2-way and 3-way normally closed configurations.


Technical Specifications

  • Valve Configuration Type: 3 Way Normally Closed
  • Wetted Materials: Seals (Elastomer): FKM
  • Orifice 1 Size (inch): 0.012
  • Voltage (VDC): 12
  • Flow Rate: up to 7 SLPM
  • Maximum Flow Rate: 7 SLPM
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Orifice Size: 0.012 inch, 0.3 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 3-Way, Normally Closed (NC)
  • Cycles per Lifetime: 55 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 1.0 W
  • Input Voltage: 12 VDC
  • Electrical Connection: 3.2" Wire Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Seal Material: FKM
  • Height: 0.79 inch, 20 mm
  • Width: 0.28 inch, 7 mm
  • Weight: 0.11 oz, 3.1 g
  • Response Time: < 10 ms
  • Leak Rate: < 0.0116 cm3/min
  • Port Connection: Cartridge Seal
  • Mounting Type: Manifold
  • For Fluid Type: Gases
  • Industry Application: Portable/Transport Ventilators Gas Control, Negative Pressure Wound Therapy, Air Over Liquid Dispense, Sidestream CO2 measurement, Portable/Hand held environmental monitoring
  • Configuration: n/a
Safety Warning

Item Information

The C7 is a miniature cartridge style solenoid valve with a compact 7 mm diameter. This unique design combines small size, light weight, low power consumption with high flow repeatability and fast response time. This valve features an exceptionally long life, up to 130 million cycles. The C7 is manifold mounted and available in 2 and 3-way configurations.

Markets
• Respiratory and Anesthesia
• Patient Therapy
• Patient Monitoring
• Analytical Chemistry
• Clinical Diagnostics

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar).
• Floating frictionless plunger enables reliable and repeatable operation up to 130 Million cycles.
• Low power design reduces heat and energy consumption.
• Cartridge configuration enables compact integration saving space and weight.
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS & REACH compliant.

Typical Applications
• Portable/Transport Ventilators Gas Control
• Negative Pressure Wound Therapy
• Air Over Liquid Dispense
• Sidestream CO2 measurement
• Portable/Hand held environmental monitoring

Read More Show Less

CAD Drawings + Files

Part Number
C07-312FK03FF-000 IGS IPT PDF SAT STP

Ok

x

Related Documents

×

$91.35 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821