C21 Miniature Cartridge Solenoid Valve | #C21-212EP40FF-000


LOADING IMAGES
C21-212EP40FF-000

C21 Miniature Cartridge Solenoid Valve | #C21-212EP40FF-000

The C21 is the largest cartridge style solenoid valve offered in our portfolio at a compact 21 mm diameter. Available In 2 and 3-way normally closed configurations. The C21 is fast and reliable valve for life science applications.


Technical Specifications

  • Wetted Materials: Seals (Elastomer): EPDM
  • Valve Configuration Type: 2 Way Normally Closed
  • Orifice Size (inch): 0.157
  • Voltage (VDC): 12
  • Flow Rate: up to 101 SLPM
  • Maximum Flow Rate: 101 SLPM
  • Maximum Operating Pressure: 29 psi, 2 bar
  • Orifice Size: 0.16 inch, 4.0 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 20 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 2.6 W
  • Input Voltage: 12 VDC
  • Electrical Connection: 3.2" Wire Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Seal Material: EPDM
  • Height: 0.28 inch, 7 mm
  • Width: 0.79 inch, 20 mm
  • Weight: 2.17 oz, 60 g
  • Response Time: < 10 ms
  • Leak Rate: < 0.0116 cm3/min
  • Port Connection: Cartridge Seal
  • Mounting Type: Manifold
  • For Fluid Type: Gases
  • Industry Application: Compression Therapy, Oxygen Concentrators & Conservers, Negative Pressure Wound Therapy
  • Configuration: n/a
Safety Warning

Item Information

The C21 is a miniature cartridge style solenoid valve with a compact 21 mm diameter. This innovative design combines miniature size, light weight and low power consumption with high flow repeatability. The C21 features a fast response time over a long life, up to 20 million cycles. Available in 2 and 3-way configurations, the C21 is manifold mounted utilizing a simple securing system reducing assembly time.

Markets
• Medical and Analytical Gas Control
• Respiratory and Anesthesia
• Patient Therapy

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar).
• Floating frictionless plunger enables reliable and repeatable operation up to 20 Million cycles.
• Low power design reduces heat and energy consumption.
• Cartridge configuration enables compact integration saving space and weight.
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS & REACH compliant.

Typical Applications 
• Comperssion Therapy
• Oxygen Concentrators & Conservers
• Negative Pressure Wound Therapy

Read More Show Less

CAD Drawings + Files

Part Number
C21-212EP40FF-000 IGS IPT PDF SAT STP

Ok

x

Related Documents

×

$159.60 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821