C15 Miniature Cartridge Solenoid Valve | #C15-212EP05FF-000


LOADING IMAGES
C15-212EP05FF-000

C15 Miniature Cartridge Solenoid Valve | #C15-212EP05FF-000

The C15 is the mid-size diameter in the C Series cartridge style valves at 15 mm. Available in 2 and 3-way normally closed configurations. This fast and reliable valve is ideal for life science applications.


Technical Specifications

  • Wetted Materials: Seals (Elastomer): EPDM
  • Orifice Size (inch): 0.02
  • Valve Configuration Type: 2 Way Normally Closed
  • Voltage (VDC): 12
  • Flow Rate: 18 SLPM
  • Maximum Flow Rate: 18 SLPM
  • Maximum Operating Pressure: up to 145 psi, 145 psi, 10 bar
  • Orifice Size: 0.5 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, 3-Way, Normally Closed (NC)
  • Port Connection: Cartridge Seal
  • Cycles per Lifetime: 500 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 1.1 W Typical
  • Electrical Connection: 3.2" (80 mm) Flying Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Height: 1.142 inch, 29 mm
  • Width: 0.591 inch, 15 mm
  • Weight: 0.78 oz, 22.11 g
  • Mounting Type: Manifold
  • For Fluid Type: Gases
  • Industry Application: Portable/Transport Ventilators, Negative Pressure Wound Therapy, Air Over Liquid Dispense, Sidestream CO2 measurement, Portable/Hand held environmental monitoring
  • Configuration: n/a
Safety Warning

Item Information

The C15 is a cartridge style solenoid valve with a miniature 15 mm diameter. This special design combines small size, light weight, low power consumption with high flow repeatability and fast response time over an exceptionally long life of up to 500 million cycles. Available in 2 and 3-way configurations and manifold mounted to utilizing a simple securing system reducing assembly time.

Markets
• Analytical Chemistry
• Clinical Diagnostics
• Environmental Monitoring
• Print

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar).
• Floating frictionless plunger enables reliable and repeatable operation up to 500 Million cycles.
• Low power design reduces heat and energy consumption.
• Cartridge configuration enables compact integration, saving space and weight.
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS & REACH compliant.

 Typical Applications 
• Reagent Addition
• Wash
• Waste
• Flow Control
• Large format Inkjet systems

Read More Show Less

CAD Drawings + Files

Part Number
C15-212EP05FF-000 IGS IPT PDF SAT STP

Ok

x

Related Documents

×

$119.70 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821