Butterfly Valves | #4602 13 27


LOADING IMAGES
4602 13 27

Butterfly Valves | #4602 13 27

In these robust valves, the internal component used to shut off the flow is a segment of a sphere.
This allows frequent operation with very low torque, no fluid retention areas and therefore excellent mechanical performance.


Technical Specifications

  • Connection 1 Thread Size (metric): G3/4
  • Ball Seal Material: NBR
  • Body Material: Nickel-Plated Brass
  • Handle Type: ZAMAK
  • O-Ring Material: NBR
  • Stem Material: BRASS
  • Stem Seal Material: NBR
  • Diameter: 13 nom
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Quantity per Box: 1
  • Weight: 0.208 kg
  • Application: Painting & Printing, Machine Tools, Pneumatics, Powder Conveyance, Plumbing, Rubber Industry, Petrochemical
  • Media: Compressed air, industrial gases, water, Cutting Oils, Hydraulic Oil, Fuel Oil, fuel, etc.
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC1(Machinery Directive) (module PED A - diameters greater than 25 mm), DI: 2002/95/EC (RoHS) (module PED A - diameters greater than 25 mm), RG: 1907/2006 (REACH) (module PED A - diameters greater than 25 mm)
  • Shape: Butterfly Valve Female
  • Product Type: Butterfly Valves
  • Connection 1 Thread Size: BSPP
Safety Warning

Item Information

In these robust valves, the internal component used to shut off the flow is a segment of a sphere.

This allows frequent operation with very low torque, no fluid retention areas and therefore excellent mechanical performance.

Features/Benefits:

- Compact & Abrasion-resistant

• Excellent with abrasive fluids (including solid particles)
• Fluid flow direction marked for greater safety (uni-directional)
• Smooth operation
• Can be easily adapted for use with auxiliary actuators
• More compact than a ball valve with equivalent nominal diameter
• Simple and efficient design for a long service life

Markets:

• Coating / Ink / Paint
• Machine Tools
• Plumbing
• Rubber & Tire Processing
• Oil & Gas

Applications:

• Allow/Stop Abrasive Fluids Circulation Including Solid Particles
• Suitable for Applications Requiring Frequent Operations

Technologies:

• Shut-off valve
• Butterfly valve
• Industrial valve
• Water pressure reducing valve
• Pressure regulating valve

Technical Characteristics:

• Fluids: Compressed air, industrial gases, water, cutting oils, hydraulics oils, fuel oil, fuel, etc.
• Materials: zamak, black epoxy paint, nickel-plated shot-blasted brass, NBR, stainless steel, brass, silicone free
• Pressure: 0 to 16 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• 2/2 Butterfly Shut-Off Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files

Part Number
4602 13 27 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098